HG-VH8

COMBINATION HINGEHG-VH8

12 / 12 total results

Filter items
  • COMBINATION HINGE
  • HG-VH8

  • Passed 50,000 open/close private cycle test
Hinges for light weight lids, doors.
Various motions in the same appearance.
Various combinations including self-opening hinge + damper hinge
Specification
—Operating temperature: 0°C–40°C
Application
—Lightweight lids of small equipment, etc.

Videos

Related information

Spec Table

Body

Image Item Name Item Code Quotation
HG-VH8-N-BL 170-032-616
HG-VH8-N-WT 170-032-617
HG-VH8-D3-BL 170-032-618
HG-VH8-D3-WT 170-032-619
HG-VH8-OP-BL 170-032-620
HG-VH8-OP-WT 170-032-621
HG-VH8-CL-BL 170-032-622
HG-VH8-CL-WT 170-032-623
HG-VH8-T15-BL 170-032-624
HG-VH8-T15-WT 170-032-625
HG-VH8-T35-BL 170-032-626
HG-VH8-T35-WT 170-032-627
Image Item Name Item Code Quotation RoHS Marking Colour Opening Angle Main Material Body Length L Body Width W Leaf Thickness (t) Hinge Type Internal Function Length L Width W Torque N.m/pc Torque kgf.cm/pc Unique Feature Mounting Position Tolerance N.m/pc Tolerance kgf.cm/pc EAN Weight (g)

HG-VH8-N-BL

170-032-616

N

Black

270°

Polyacetal (POM)

50

36

6

Butt Hinge

-

-

-

-

-

-

-

-

-

4510932166584

11

HG-VH8-N-WT

170-032-617

N

White

270°

Polyacetal (POM)

50

36

6

Butt Hinge

-

-

-

-

-

-

-

-

-

4510932166591

11

HG-VH8-D3-BL

170-032-618

D3

Black

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Damper

50

36

0.022 to 0.038

0.22 to 0.39

-

-

-

-

4510932166607

14

HG-VH8-D3-WT

170-032-619

D3

White

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Damper

50

36

0.022 to 0.038

0.22 to 0.39

-

-

-

-

4510932166614

14

HG-VH8-OP-BL

170-032-620

OP

Black

270°

Polyacetal (POM)

50

36

6

Butt Hinge

Self-opening Spring

-

-

*

*

Spring Force Adjustable

-

-

-

4510932166621

18

HG-VH8-OP-WT

170-032-621

OP

White

270°

Polyacetal (POM)

50

36

6

Butt Hinge

Self-opening Spring

-

-

*

*

Spring Force Adjustable

-

-

-

4510932166638

18

HG-VH8-CL-BL

170-032-622

CL

Black

270°

Polyacetal (POM)

50

36

6

Butt Hinge

Self-closing Spring

-

-

*

*

Spring Force Adjustable

-

-

-

4510932166645

18

HG-VH8-CL-WT

170-032-623

CL

White

270°

Polyacetal (POM)

50

36

6

Butt Hinge

Self-closing Spring

-

-

*

*

Spring Force Adjustable

-

-

-

4510932166652

18

HG-VH8-T15-BL

170-032-624

T1

Black

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

50

36

0.15

1.53

-

Horizontal
Vertical

(±33%)

(±33%)

4510932166669

19

HG-VH8-T15-WT

170-032-625

T1

White

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

50

36

0.15

1.53

-

Horizontal
Vertical

(±33%)

(±33%)

4510932166676

19

HG-VH8-T35-BL

170-032-626

T3

Black

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

50

36

0.35

3.57

-

Horizontal
Vertical

(±29%)

(±29%)

4510932166683

19

HG-VH8-T35-WT

170-032-627

T3

White

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

50

36

0.35

3.57

-

Horizontal
Vertical

(±29%)

(±29%)

4510932166690

19

Slide to See More

CAD download

Body

Item Name
HG-VH8-N-BL
HG-VH8-N-WT
HG-VH8-D3-BL
HG-VH8-D3-WT
HG-VH8-OP-BL
HG-VH8-OP-WT
HG-VH8-CL-BL
HG-VH8-CL-WT
HG-VH8-T15-BL
HG-VH8-T15-WT
HG-VH8-T35-BL
HG-VH8-T35-WT
Item Name 2D 3D Others RoHS Item Code
HG-VH8-N-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-616

HG-VH8-N-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-617

HG-VH8-D3-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-618

HG-VH8-D3-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-619

HG-VH8-OP-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-620

HG-VH8-OP-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-621

HG-VH8-CL-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-622

HG-VH8-CL-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-623

HG-VH8-T15-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-624

HG-VH8-T15-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-625

HG-VH8-T35-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-626

HG-VH8-T35-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-627

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0952_6_hg_vh8_e.pdf

Note

—Be sure to read the "Cautions".

—When installing, ensure that both hinge shafts are aligned.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HG-VH8 - Combination hinge

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More