- Industrial Component Hardware
- Aluminium Frame Support System
Aluminium Frame Support System


Easy Connecting Aluminium Frame

For Single-groove

For Double-groove
- — No nut or pre-positioning is required, reducing installation time.
- — Can be used with a wide range of aluminium frames.
- — Clean appearance.
- — Type with screw hole for mounting panel also available.
One-touch Connector
For Single-groove

One-touch Connector

One-touch Connector [Post-installation Type]
- — Only 1 screw is necessary for installation.
- — Only 3 parts allows for easy installation.
- — Can be post-installed to aluminium frame.
For Double-groove

Component Example - Inner connector: 2 pcs, Connector cover: 1 pc, Screws: 2 pcs
- — Can be installed to aluminium frame with 2 grooves.
- — Only 5 parts allows for easy installation.
Application Example & Panel Installation

When installing to single-groove aluminium frame

When installing to double-groove aluminium frame

As shown in the figure above, acrylic panel can be installed to the connector with screw hole at one side.

The AS system allows for a range of functional components, such as hinges and catches, to be added to the aluminium frame post-installation.
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.