Heavy Duty Concealed Hinge J95

Max. Door Weight : 25 kg with 2 pcs, 40 kg※ with 3 pcs. (※35kg for glass doors)

The J95 can be used for a variety of large doors, including large storage units in houses and shops.

Two pieces can be used in place of five!

The number of hinges used can be reduced compared to conventional sliding hinges, thus reducing construction and installation time and improving the overall appearance.

Faceplates for glass doors

It can also be fitted to glass doors when used with the optional glass door faceplate.

Door Dimensions and Number of Hinges

Install the upper and lower hinges within 200mm from the door end. Set equal installation pitch when using 3 pcs.

In case of wooden door

In case of glass door
Glass thickness 8mm

In case of glass door
Glass thickness 10mm

Simple Installation and One-Touch Detachment

How to Install

Align shaft of hinge body with front end of mounting plate, and press down back end of hinge body until it snaps into place.

How to Detach

Push up release lever in the upward direction, and remove hinge body from mounting plate.

Easy and Fast Adjustment

With the eccentric cam mechanism, the door can be freely adjusted by only turning depth and vertical adjustment screws. Door position is easy to adjust without the need of loosening the adjustment screw, positioning and fixing.Overlay and tilting are adjustable by turningoverlay adjustment screw.

Adjustment Directions, Amount and Method

Depth adjustment
+1.5 mm, –2.5 mm

Turning the front/rear adjustment screw to the left moves the door forwards, while turning it to the right moves it backwards.

Overlay adjustment
+0 mm, –4 mm

Turning the cover adjustment screw clockwise reduces the amount of cover, while turning it counter-clockwise increases it.

Vertical adjustment
±3 mm

In the case of right-handed hanging, turning the vertical adjustment screw to the left moves the door upwards, while turning it to the right moves it downwards.

Tilting Adjustment

Adjust the headroom by turning the headroom adjustment screw to the left or right.

Flat Design

Flat design with no protrusions, such as adjustment screws, on the top of the body. It is safe because the release level does not protrude from the back of body.

Products

12 results

Products per page
25 50 100

12 results

Products per page
25 50 100

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
You seem to be visiting from United States of America. Sugatsune America serves your location.