Product details

4670

FULL EXTENSION SOFT-CLOSE SLIDE4670

10 / 10 total results

Filter items
  • FULL EXTENSION SOFT-CLOSE SLIDE
  • 4670

  • Self & Soft Closing
Soft-closes at 20mm distance from closed position (slide length 350mm or below) or 36mm distance from closed position (slide length 400mm or above).
With self & soft closing mechanism built-in, easy to install as with conventional slides.
Full extension (3 members).
The drawer can be pulled out beyond the slide length for slide length above 350mm.
The maximum width of the drawer is the slide length + 200mm.
Sliding smoothly even with some deflection of cabinet due to shock absorbing effect of the outer member installation part.
The drawer is detachable by lifting the lever.

Spec Table

Body

Image Item Name Item Code Quotation
4670-250 190-021-265
4670-300 190-021-266
4670-350 190-021-267
4670-400 190-021-268
4670-450 190-021-269
4670-500 190-021-270
4670-550 190-021-271
4670-600 190-021-272
4670-650 190-021-273
4670-700 190-021-274
Image Item Name Item Code Quotation RoHS Slide Length Travel Length Load Capacity N (Per Pair) Load Capacity kgf (Per Pair) Drawer Slide Type Detachable Movement Keep Open Keep Closed Unique Features Slide Type Material Height H C I E A F B G D H EAN

4670-250

190-021-265

250

175

147

15

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

124

179

87

-

-

-

-

-

-

4510932027199

4670-300

190-021-266

300

275

196

20

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

174

229

119

-

-

-

-

-

-

4510932005982

4670-350

190-021-267

350

353

245

25

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

224

279

119

96

183

-

-

-

-

4510932005999

4670-400

190-021-268

400

404

245

25

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

254

329

119

96

199

-

-

-

-

4510932006002

4670-450

190-021-269

450

455

294

30

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

294

379

119

128

247

-

-

-

-

4510932006019

4670-500

190-021-270

500

505

343

35

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

344

429

119

96

295

160

-

-

-

4510932006026

4670-550

190-021-271

550

556

392

40

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

394

479

119

96

215

160

343

-

-

4510932006033

4670-600

190-021-272

600

606

294

30

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

444

529

119

128

215

192

343

-

-

4510932027205

4670-650

190-021-273

650

653

294

30

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

416

579

119

128

215

224

343

494

439

4510932027212

4670-700

190-021-274

700

704

294

30

Drawer Slide

Yes

Self and Soft Closing

None

None

Silent

Full Extension

Steel

45.5

480

629

119

128

215

224

343

544

487

4510932027229

Slide to See More

CAD download

Body

Item Name
4670-250
4670-300
4670-350
4670-400
4670-450
4670-500
4670-550
4670-600
4670-650
4670-700
Item Name 2D 3D RoHS Item Code
4670-250 DXF DWG SAT IGES X_T STEP

190-021-265

4670-300 DXF DWG SAT IGES X_T STEP

190-021-266

4670-350 DXF DWG SAT IGES X_T STEP

190-021-267

4670-400 DXF DWG SAT IGES X_T STEP

190-021-268

4670-450 DXF DWG SAT IGES X_T STEP

190-021-269

4670-500 DXF DWG SAT IGES X_T STEP

190-021-270

4670-550 DXF DWG SAT IGES X_T STEP

190-021-271

4670-600 DXF DWG SAT IGES X_T STEP

190-021-272

4670-650 DXF DWG SAT IGES X_T STEP

190-021-273

4670-700 DXF DWG SAT IGES X_T STEP

190-021-274

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1179_2_4670_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

— Sugatsune Kogyo Co., Ltd. takes great care to ensure that the contents of its website display correct information, however, the company does not accept any liability for any information displayed on these pages or any damage or loss of any kind related to the information displayed on this page.

— Sugatsune Kogyo Co., Ltd. makes no guarantee as to the accuracy of any information displayed.

— Sugatsune Kogyo Co., Ltd. may change information on this site or in the online catalogue without any warning or notice of change. This includes information relating to purchasing information, product details and sizes.

— All downloads on this website including CAD are for reference purposes only. Sugatsune Kogyo Co., Ltd. does not accept liability for any losses incurred due to information contained in any download.

— Each user is entitled to a set number of CAD downloads in a 24 hour period. If more downloads are necessary, please contact a representative.

— Sugatsune Kogyo Co., Ltd. makes no guarantee to the availability of any information on this page or to links from this page. Information on the page may change at any time without notice.

— By using this website, you agree to our terms and conditions.

×
×
Filter
Filter items
Show All ×
Drawer Slide Type
Slide Type
Load Capacity N Per Pair
  • -
Slide Length
  • -
Travel Length
  • -
Width W
  • -
Material
Movement
Keep Open
Keep Closed
Detachable
Unique Features
RoHS
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More