Product details

HG-TWP

TORQUE HINGEHG-TWP

2 / 2 total results

Filter items
  • TORQUE HINGE
  • For Exterior Use
  • HG-TWP

In Development
  • For exterior use
  • Free Stop
Ideal for exterior application.
O-rings at the shaft part prevent invasion of water and dust.
Specification
—Operating temperature: 0°C~40°C

Spec Table

Body

Image Item Name Item Code Quotation
HG-TWP15 170-037-310
HG-TWP30 170-037-311
Image Item Name Item Code Quotation RoHS Torque N.m Torque kgf.cm Hinge Type Mounting Position Main Material Exterior Use Marking Length L EAN

HG-TWP15

170-037-310

1.5

15.3

Butt Hinge

Horizontal

Stainless Steel (SUS316)

Suitable

15

60

-

HG-TWP30

170-037-311

3.0

30.6

Butt Hinge

Horizontal

Stainless Steel (SUS316)

Suitable

30

60

-

Slide to See More

CAD download

Body

Item Name
HG-TWP15
HG-TWP30
Item Name 2D 3D RoHS Item Code
HG-TWP15 DXF DWG SAT IGES X_T STEP

170-037-310

HG-TWP30 DXF DWG SAT IGES X_T STEP

170-037-311

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".
—Use all mounting holes.
—When installing, ensure that both hinge shafts are levelled and aligned.

Related information

Tools

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Remove ×
Hinge Type
Mounting Position
Length L
  • -
Width W
  • -
Main Material
Exterior Use
RoHS
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More