olympia

NEW RELEASE

The H360, a model for thick doors, is now available.

5 Levels of Soft Closing

OLYMPIA is the first concealed hinge ever built with Lapcon technology. The innovative rotary damper is not only extremely compact, for sleek overall design, its force can also be adjusted to 5 levels for a perfect match regardless of the door size or weight.

Phenomenal Durability

For a piece of furniture to last a lifetime, the hinge must perform flawlessly the whole time. Despite official requirements by JIS (Japanese Standards) asking for only 40,000 cycles, OLYMPIA has cleared 5 times as many (200,000 cycles) to ensure that you will always be able to open and close your doors without worry. (The H360 has passed 100,000 open/close cycles)

Simplified 3D Adjustment

Depth, vertical, horizontal adjustment screws are all located on top. This was made possible because of our original damper.

A New Step for Hinge Technology

From the initial design stage to the final inspection of the OLYMPIA hinge, we are proud to stamp it with our LAMP brand, a guarantee of long-term quality.

Product Lineup

Body: OLYMPIA 360 concealed hinge

Door thickness: wood: 15-20 mm, glass: 4-6 mm / Installation: cup size: Ø35, cup depth: 11 mm

https://global.sugatsune.com/global/en/tech/products/20469_a
Door Type Opening Angle Type Item Code Item Name Catch Damper Overlay Range Product Information
Standard doors φ35 105° 19mm Overlay 160-026-840 360-D26-19T × 15-19* CAD/Locus Chart
Standard doors φ35 105° 19mm Overlay 160-026-836 360-26-19T × × 15-19* CAD/Locus Chart
Standard doors φ35 105° 19mm Overlay 160-026-832 360-C26-19T × 15-19* CAD/Locus Chart
Standard doors φ35 105° 19mm Overlay 160-042-389 360-U26-19T (sprung-open) × × 15-19* CAD/Locus Chart
Standard doors φ35 105° 14mm Overlay 160-026-841 360-D26-14T × 10-14* CAD/Locus Chart
Standard doors φ35 105° 14mm Overlay 160-026-837 360-26-14T × × 10-14* CAD/Locus Chart
Standard doors φ35 105° 14mm Overlay 160-026-833 360-C26-14T × 10-14* CAD/Locus Chart
Standard doors φ35 105° 14mm Overlay 160-042-390 360-U26-14T (sprung-open) × × 10-14* CAD/Locus Chart
Standard doors φ35 105° 9mm Overlay 160-026-842 360-D26-9T × 5-9* CAD/Locus Chart
Standard doors φ35 105° 9mm Overlay 160-026-838 360-26-9T × × 5-9* CAD/Locus Chart
Standard doors φ35 105° 9mm Overlay 160-026-834 360-C26-9T × 5-9* CAD/Locus Chart
Standard doors φ35 105° 9mm Overlay 160-042-391 360-U26-9T (sprung-open) × 5-9* CAD/Locus Chart
Standard doors φ35 93° Inset 160-026-843 360-D26-0T × 0 CAD/Locus Chart
Standard doors φ35 93° Inset 160-026-839 360-26-0T × × 0 CAD/Locus Chart
Standard doors φ35 93° Inset 160-026-835 360-C26-0T × 0 CAD/Locus Chart
Standard doors φ35 93° Inset 160-042-392 360-U26-0T (sprung-open) × × 0 CAD/Locus Chart
Standard doors φ35 85° 19mm Overlay 160-034-889 360-D26-19T85 × 15-19* CAD/Locus Chart
Standard doors φ35 85° 19mm Overlay 160-034-886 360-26-19T85 × × 15-19* CAD/Locus Chart
Standard doors φ35 85° 19mm Overlay 160-034-883 360-C26-19T85 × 15-19* CAD/Locus Chart
Standard doors φ35 85° 14mm Overlay 160-034-890 360-D26-14T85 × 10-14* CAD/Locus Chart
Standard doors φ35 85° 14mm Overlay 160-034-887 360-26-14T85 × × 10-14* CAD/Locus Chart
Standard doors φ35 85° 14mm Overlay 160-034-884 360-C26-14T85 × 10-14* CAD/Locus Chart
Standard doors φ35 85° 9mm Overlay 160-034-891 360-D26-9T85 × 5-9* CAD/Locus Chart
Standard doors φ35 85° 9mm Overlay 160-034-888 360-26-9T85 × × 5-9* CAD/Locus Chart
Standard doors φ35 85° 9mm Overlay 160-034-885 360-C26-9T85 × 5-9* CAD/Locus Chart

* For a bore distance of 5 mm

Door Type Opening Angle Type Item Code Item Name Catch Damper Overlay Range Product Information
Thick doors φ40 100° 26mm Overlay 160-029-084 H360-D26-26T × 22-26* CAD/Locus Chart
Thick doors φ40 100° 26mm Overlay 160-029-081 H360-26-26T × × 22-26* CAD/Locus Chart
Thick doors φ40 100° 26mm Overlay 160-029-078 H360-C26-26T × 22-26* CAD/Locus Chart
Thick doors φ40 100° 16mm Overlay 160-029-085 H360-D26-16T × 12-16* CAD/Locus Chart
Thick doors φ40 100° 16mm Overlay 160-029-082 H360-26-16T × × 12-16* CAD/Locus Chart
Thick doors φ40 100° 16mm Overlay 160-029-079 H360-C26-16T × 12-16* CAD/Locus Chart
Thick doors φ40 93° Inset 160-029-086 H360-D26-0T × 0 CAD/Locus Chart
Thick doors φ40 93° Inset 160-029-083 H360-26-0T × × 0 CAD/Locus Chart
Thick doors φ40 93° Inset 160-029-080 H360-C26-0T × 0 CAD/Locus Chart

* For a bore distance of 8 mm

Pitch Item Code Item Name Type Product Information
System 30 160-026-844 360-P4W-30T Standard CAD
System 30 160-035-077 360-P4W-30T+5 Standard+5mm CAD
System 30 160-042-394 360-P4W-30T-DS Pre-mounted screw CAD
System 32 160-026-845 360-P4W-32T Standard CAD
System 32 160-035-078 360-P4W-32T+5 Standard+5mm CAD
System 32 160-042-395 360-P4W-32T-DS Pre-mounted screw CAD
System 32 with 4 holes 160-026-846 360-P6WT Standard CAD
System 32 with 4 holes 160-035-079 360-P6WT+5 Standard+5mm CAD
System 32 with 4 holes 160-042-393 360-P6W-30-32T Standard+7.5* CAD

* Mounting plate positioned 7.5mm closer to the front compared to a standard one.

Item Code Item Name Finish / colour Product Information
160-043-631 GH-360FP-CR Chrome plating CAD
160-043-632 GH-360FP-SN Satin nickel CAD
160-043-724 GH-360FP-GP 24K Gold plating CAD
160-043-633 GH-360FP-BL Black CAD
Item Code Item Name Product Information
160-042-396 360-JIG CAD
Item Code Item Name Product Information
160-042-335 360-85 CAD

Additional Specifications

Recommended type of damper per installation

Door size and recommended hinge quantity

  • —Please set the door center of gravity as the door center.
  • —If you want to increase the door width, please increase the number of hinges accordingly.
  • —Attach the upper and lower hinges within 100 mm from the edge of the door.
  • —When using three or more, install at regular intervals.
  • —Figures shown in the tables above are only indicative.
  • —Please always test before finalizing your design.
  • —Please contact us for any other configuration.
  • —The dimensions of the door and the number of hinges mounted are the results of tests made according to the JIS standard.
  • —All screw holes should be used.
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
You seem to be visiting from United States of America. Sugatsune America serves your location.