Door damper series LDD

No more door slamming!

This product is used to close interior doors slowly. When the door is opened, the arm releases from the door notch, giving the door free swing range. A recessed version, which is invisible when the door is closed, and a surface mount version is available.

Closes slowly!

No unpleasant slamming noise when closing, and closes slowly and safely.

Easy to open!

When the door is opened, once the damper has passed its operating range, the door damper body and the door notch are separated and the door can open freely — making it easier to open the door than conventional door closers.

Why not create a flush, and elegant door with the embedded LDD-V?

The LDD-V with concealed hinges HES can be used to create flush, slow-closing, elegant doors.

The LDD-S has a compact body and is easy to install!

The door damper is only 20mm thick and fits neatly into the door frame. The door damper is easy to align and install; just press it against the corner of the door frame.

And the durability is perfect!

It has passed a private open/close cycle test 100,000 times.


LDD-V100

[ Type of product ] Concealed, Soft—close
[ Applicable door specification ]
  Door weight:40kg—100kg
  Door thickness:40mm—60mm
  Door width:Less than 900mm
[ Colour (cover) ] Nickel Plating / Dark Brown
[ Speed adjustable ] Yes


LDD-V

[ Type of product ] Concealed, Soft—close
[ Applicable door specification ]
  Door weight:15kg—40kg
  Door thickness:Over 33mm
  Door width:Less than 900mm
[ Colour (cover) ] Grey
[ Speed adjustable ] Yes


LDD-S

[ Type of product ] Surface mount, Soft—close
[ Applicable door specification ]
  Door weight:15kg—40kg
  Door thickness: —
  Door width:Less than 900mm
[ Colour (cover) ] White / Light Grey / Light Brown / Dark Brown
[ Speed adjustable ] Yes

Concealed type — invisible from the outside when door is closed!

  • — The damper function and the door retraction function soften the impact of the "slam" when the door fully closes and ensures a slow and secure closing.
  • — The door can be opened much more easily than with conventional door closers.
  • — The damper force can be adjusted.
  • — Three-dimensional adjustment of the door notch.
  • — An interior type door damper that is concealed from view when the door is closed.

Surface mount type — can be retrofitted!

  • — A door damper for indoor sliding doors that can be retrofitted to existing doors.
  • — Easy to align and install.
  • — After installation, the position of the door notch and the retraction force can be adjusted.

Easy to install!
Quickly mount the door damper!

When opened, the arm detaches from the door notch can move without resistance!

Only 20 mm thickness!
  • — The door damper itself is only 20mm thick, so it fits neatly into the door frame.
  • — The wide operating range of the damper and retraction function of approx. 15° means that the door begins to close more slowly from an earlier position than with conventional products. This means it will cause less stress on the hinges.
  • — The door can be opened more easily than with door closers.
  • — Slim design with a maximum door load capacity of 40kg.
  • — When the door is opened and the arm is retracted, the damper and retraction function can be switched off. (When the arm is pulled out, the damper and retraction function can be switched on again.)

제품 구분

3 결과

페이지별 제품
25 50 100

3 결과

페이지별 제품
25 50 100
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
You seem to be visiting from United States of America. Sugatsune America serves your location.