- 家具五金·建筑五金产品
- 托架·搁板系统
- 托架
- BK-TR
TRIANGLE BRACKETBK-TR
9 / 9搜索结果
- ●A shelf bracket with a unique triangle design.
●Clean design without visible mounting.
● Cables can be wired through the inside of the bracket.
(For the supported sizes, please see the wiring space diagram.) - 应用
- ●Shop counter, shelf bracket, kitchen counter, display shelf, etc.
- 配件
- ●Mounting screws for fixing the base
●Mounting screws for fixing the cover (The screw heads have the same finish as the cover.)
产品组合
图片
相关信息
图纸/插图
规格表
本体
*1 The load capacity values were measured when load is applied to the tip position of the product.
CAD下载
本体
型号 |
---|
BK-TR60-SL |
BK-TR60-WT |
BK-TR60-BL |
BK-TR100-SL |
BK-TR100-WT |
BK-TR100-BL |
BK-TR200-SL |
BK-TR200-WT |
BK-TR200-BL |
型号 | 2D | 3D | 其他 | RoHS | 订货编码 | ||||
---|---|---|---|---|---|---|---|---|---|
BK-TR60-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-052-770 |
|
BK-TR60-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-052-771 |
|
BK-TR60-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-052-772 |
|
BK-TR100-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-052-773 |
|
BK-TR100-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-052-774 |
|
BK-TR100-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-052-775 |
|
BK-TR200-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-052-776 |
|
BK-TR200-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-052-777 |
|
BK-TR200-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-052-778 |
产品目录
注
●When mounting the bracket to the top board and housing, use materials that can ensure high strength, and firmly tighten the fixing screws. Failure to meet the mounting conditions may cause the body to fall off.
类别
- 家具五金·建筑五金产品
- 托架·搁板系统
- 托架
- BK-TR
最近查看的项目
-所有产品,除非指定,都是精确到公制尺寸。
-尺寸、表面处理、包装等发生变化或停产时,不会另行通知。
-我们的责任仅限于更换商品。