0650N

DOUBLE SLIDING DOOR LOCK0650N

2 / 2搜索结果

筛选项目
  • DOUBLE SLIDING DOOR LOCK
  • 0650N
●The door can be locked by turning the deadbolt with the key.
●Designed with a subtle appearance when viewed from the front.
●Installed on the rear side of the door, making it compatible even with thicker doors.
推荐螺钉
●Cross recessed countersunk tapping screw nominal 3

图纸/插图

  • [Backside]
  • [Cut Out Dimensions for Back of Door]
  • [Application Example]
    X = Bolt dimension
    * = Play dimension (2 - 3mm is suitable)
  • [Installation Image]
    Subtle design

规格表

本体

图片 型号 订货编码 报价
0650N-53R-B 150-050-794
0650N-53R-D 150-001-085
图片 型号 订货编码 报价 RoHS 不同型号/相同型号 表面处理 X EAN

0650N-53R-B

150-050-794

不同型号

镀镍

25

4510932216654

0650N-53R-D

150-001-085

相同型号

镀镍

25

-

向右滑动以查看更多信息


CAD下载

本体

型号
0650N-53R-B
0650N-53R-D
型号 2D 3D RoHS 订货编码
0650N-53R-B DXF DWG SAT IGES X_T STEP

150-050-794

0650N-53R-D DXF DWG SAT IGES X_T STEP

150-001-085

向右滑动以查看更多信息

产品目录

●Plywood is recommended for the door material.