ESR-3813

不锈钢三节滑轨ESR-3813

9 / 9搜索结果

筛选项目
  • 不锈钢三节滑轨
  • ESR-3813
● 全程伸展
● 内轨可与主体分离
● 不分左右
● 关闭时可定位

规格表

本体

图片 型号 订货编码 购买 报价
ESR-3813-10 190-118-878
订购
ESR-3813-12 190-118-879
订购
ESR-3813-14 190-118-880
订购
ESR-3813-16 190-118-881
订购
ESR-3813-18 190-118-882
订购
ESR-3813-20 190-118-883
订购
ESR-3813-22 190-118-884
订购
ESR-3813-24 190-118-885
订购
ESR-3813-8 190-118-877
订购
图片 型号 购买 订货编码 报价 RoHS Material Spec Detachable Keep Closed Feature Unique Features Slide Length Travel Length Load Capacity kgf (Per Pair) Height H Width W A B C D E F G H EAN

ESR-3813-10

订购

190-118-878

Stainless Steel (SUS304)

Full Extension

Yes

Hold

Silent

250

243

42

37

12.7

192

-

ESR-3813-12

订购

190-118-879

Stainless Steel (SUS304)

Full Extension

Yes

Hold

Silent

300

305

40

37

12.7

242

224

-

ESR-3813-14

订购

190-118-880

Stainless Steel (SUS304)

Full Extension

Yes

Hold

Silent

350

355

38

37

12.7

292

224

-

ESR-3813-16

订购

190-118-881

Stainless Steel (SUS304)

Full Extension

Yes

Hold

Silent

400

406

36

37

12.7

342

224

320

-

ESR-3813-18

订购

190-118-882

Stainless Steel (SUS304)

Full Extension

Yes

Hold

Silent

450

457

34

37

12.7

320

392

224

352

-

ESR-3813-20

订购

190-118-883

Stainless Steel (SUS304)

Full Extension

Yes

Hold

Silent

500

508

33

37

12.7

320

442

224

416

-

ESR-3813-22

订购

190-118-884

Stainless Steel (SUS304)

Full Extension

Yes

Hold

Silent

550

559

31

37

12.7

320

416

492

224

352

448

-

ESR-3813-24

订购

190-118-885

Stainless Steel (SUS304)

Full Extension

Yes

Hold

Silent

600

610

29

37

12.7

224

416

542

224

352

480

-

ESR-3813-8

订购

190-118-877

Stainless Steel (SUS304)

Full Extension

Yes

Hold

Silent

200

200

45

37

12.7

142

-

向右滑动以查看更多信息


CAD下载

本体

型号
ESR-3813-10
ESR-3813-12
ESR-3813-14
ESR-3813-16
ESR-3813-18
ESR-3813-20
ESR-3813-22
ESR-3813-24
ESR-3813-8
型号 2D 3D RoHS 订货编码
ESR-3813-10 DXF DWG SAT IGES X_T STEP

190-118-878

ESR-3813-12 DXF DWG SAT IGES X_T STEP

190-118-879

ESR-3813-14 DXF DWG SAT IGES X_T STEP

190-118-880

ESR-3813-16 DXF DWG SAT IGES X_T STEP

190-118-881

ESR-3813-18 DXF DWG SAT IGES X_T STEP

190-118-882

ESR-3813-20 DXF DWG SAT IGES X_T STEP

190-118-883

ESR-3813-22 DXF DWG SAT IGES X_T STEP

190-118-884

ESR-3813-24 DXF DWG SAT IGES X_T STEP

190-118-885

ESR-3813-8 DXF DWG SAT IGES X_T STEP

190-118-877

向右滑动以查看更多信息

产品目录 (更新 2017/10/01)

产品目录 (更新 2017/10/01)