STAINLESS STEEL LIFT-OFF HINGEHG-STN
6 / 6搜索结果
- — Easy-to-clean design:
- Smoothy polished mirror surface.
- Gently sloped sides.
- Rounded edge and corners.
— Food-grade grease is used on the shaft. (NSF H1 registered)
— Has built-in stud bolts for easy assembly. - 规格
- Passed 20,000 open and close cycle tests in the conditions below:
- HG-STN-40: H800 x W600 mm / 7 kg
- HG-STN-60: H800 x W600 mm / 15 kg
- HG-STN-75: H1500 x W700 mm / 30 kg - 应用
- Cover of food processing machines
图纸/插图
规格表
本体
图片 | 型号 | 订货编码 | 报价 |
---|---|---|---|
![]() |
HG-STN-40R | 170-048-991 |
![]() |
![]() |
HG-STN-40L | 170-048-992 |
![]() |
![]() |
HG-STN-60R | 170-048-993 |
![]() |
![]() |
HG-STN-60L | 170-048-994 |
![]() |
![]() |
HG-STN-75R | 170-048-995 |
![]() |
![]() |
HG-STN-75L | 170-048-996 |
![]() |
CAD下载
本体
型号 |
---|
HG-STN-40R |
HG-STN-40L |
HG-STN-60R |
HG-STN-60L |
HG-STN-75R |
HG-STN-75L |
型号 | 2D | 3D | 其他 | RoHS | 订货编码 | ||||
---|---|---|---|---|---|---|---|---|---|
HG-STN-40R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-048-991 |
HG-STN-40L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-048-992 |
HG-STN-60R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-048-993 |
HG-STN-60L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-048-994 |
HG-STN-75R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-048-995 |
HG-STN-75L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-048-996 |
产品目录

注
— For calculation conditions, please refer to the “Concept of Load-bearing”.
— If grease is washed off by cleaning, please apply more grease. NSF H1 and NLGI No.2 grade grease is recommended.
类别
最近查看的项目
-所有产品,除非指定,都是精确到公制尺寸。
-尺寸、表面处理、包装等发生变化或停产时,不会另行通知。
-我们的责任仅限于更换商品。