MULTI-PURPOSE LIDAZ-GD230K-HL
1 / 1搜索结果
筛选项目
trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in
- Soft close
- Antiviral/antibacterial coating
trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in
- ●Has an antiviral and antivacterial coating. Similar model (without coating) is also available.
●The coating agent meets SIAA standards for both antiviral and antibacterial treatment.
●The coating will not peel off even if cleaning agents are applied to the surface. - 规格
- ●Operating temperature: 0~40 °C
- 可选项目
- ●Guide AZ-SLP (prevents detritus)
图纸/插图
规格表
CAD下载
产品目录

注
●For vertical use only.
●Indoor use only.
●The closing speed varies depending on the operating temperature. When stored in below freezing temperatures, bring to location above 0 °C and wait several hours before use.
类别
最近查看的项目
-所有产品,除非指定,都是精确到公制尺寸。
-尺寸、表面处理、包装等发生变化或停产时,不会另行通知。
-我们的责任仅限于更换商品。