STAINLESS STEEL HOOKAS-HK100
2 / 2搜索结果
筛选项目
Aluminium profile
- ●Can be attached to aluminium frames.
●Securely fasten with screws or simply hang it in place.
●Applicable for use on aluminium frames of 30 x 30 mm and 40 x 40 mm. - 应用
- ●Factory, Production line
- 推荐螺钉
- ●M5 countersunk screws
视频
图纸/插图
规格表
本体
CAD下载
产品目录
注
●The load capacity is based on the vertical force applied at the center of the hanging portion of the hook when attached to the aluminium frame.
类别
最近查看的项目
-所有产品,除非指定,都是精确到公制尺寸。
-尺寸、表面处理、包装等发生变化或停产时,不会另行通知。
-我们的责任仅限于更换商品。
×
Loading