DETENT HINGEMPH-WP
1 / 1搜索结果
筛选项目
- Passed 100K open/close private cycle test
- ● Free-stop hinges suitable for opening and closing small folding cases.
● Excellent water and dust resistance.
● The small outer diameter of ø 5 allows for a small hinge mounting area and a compact housing.
● The enclosure has an opening angle of 165° and has a catching force when opening and closing. - 应用
- ● Compact and lightweight doors and small waterproof terminals (mobile phones, remote controls, etc.) that require water and dust resistance, such as food machinery, medical and analytical equipment.
图纸/插图
规格表
CAD下载
产品目录

注
● In the case of foldable mobile phones, the maximum weight is about 55 g for a single use.
● Do not take the load with the hooks.
● Please contact us for installation dimensions and other details.
类别
最近查看的项目
-所有产品,除非指定,都是精确到公制尺寸。
-尺寸、表面处理、包装等发生变化或停产时,不会另行通知。
-我们的责任仅限于更换商品。