HIGH DURABILITY SPRING HINGEHG-SHL-RS
4 / 4搜索结果
筛选项目
- High durability
- Passed 1,000,000 open/close private cycle test
- • The spring action works in the opposite direction to the HG-SHL.
• All parts are made of stainless steel for excellent corrosion resistance.
• The collar in the shaft section reduces spring friction and provides excellent durability.
• Food-grade grease is used on the shaft. (NSF H1 registered)
图纸/插图
规格表
本体
图片 | 型号 | 订货编码 | 购买 | 报价 |
---|---|---|---|---|
![]() |
HG-SHL-RS32 | 170-054-527 | 订购 |
![]() |
![]() |
HG-SHL-RS50 | 170-054-528 | 订购 |
![]() |
![]() |
HG-SHL-RS60 | 170-054-529 | 订购 |
![]() |
![]() |
HG-SHL-RS90 | 170-054-530 | 订购 |
![]() |
CAD下载
产品目录

注
• The torque in the table below is the value when the hinge is opened to 90°.
• The load capacity is the value when two hinges are used. For calculation conditions, see the index.
• The open/close cycle test was conducted on top-opening lids.
相关产品
类别
最近查看的项目
-所有产品,除非指定,都是精确到公制尺寸。
-尺寸、表面处理、包装等发生变化或停产时,不会另行通知。
-我们的责任仅限于更换商品。