WSD-B

WIRE MANAGERWSD-B

1 / 1搜索结果

筛选项目
  • WIRE MANAGER
  • 90°Fixed
  • WSD-B
For simply preventing dust intrusion.
Nitrile rubber gasket and pile improve sealability and can block gaps caused by size differences or multiple cables.
Parts replacement or grommet addition can be performed without inserting and removing cables.
Cables can be easily replaced without using tools during maintenance.
Can pass through multiple cables of different sizes up to ⌀20. For ⌀20, up to 3 pcs (WSD-70), 6 pcs (WSD-140) and 12 pcs (WSD-280) can be passed through.
Gasket tightening force is adjustable in two steps.
Grounding can be connected from the grommet body fixing screw.

规格表

本体

图片 型号 订货编码 购买 报价
WSD-B 210-034-659
订购
图片 型号 购买 订货编码 报价 RoHS Material Finish EAN 重量(g)

WSD-B

订购

210-034-659

Steel (SPCC)

Nickel

4510932171229

61

向右滑动以查看更多信息


CAD下载

本体

型号
WSD-B
型号 2D 3D 其他 RoHS 订货编码
WSD-B DXF DWG SAT IGES X_T STEP 3DPDF

210-034-659