NSD-35

ADJUSTABLE SOFT-DOWN STAYNSD-35

2 / 2搜索结果

筛选项目
  • ADJUSTABLE SOFT-DOWN STAY
  • NSD-35

For upward-opening flap doors.
Can also be used with concealed, piano, or butt hinges.
Opening angle adjustable from 80Àö to 100Àö.
Designed to hold the door in a fully opened position.
Type that holds the door at both 65° and 90° also available.
Successfully passed 50,000 open/close cycles in a private test.
Closing speed adjustable.
Torque Calculation :
--Torque = Door Height x 1/2 x Door Weight.
--Per Piece : 20 - 70 kgf·cm.
--Per Pair : 40 - 140 kgf·cm.

相关信息

规格表

本体

图片 型号 订货编码 报价
NSD-35L 180-109-279
NSD-35R 180-109-280
图片 型号 订货编码 报价 RoHS Material Finish EAN

NSD-35L

180-109-279

Zinc Alloy/Steel

Bright Nickel

4510932169363

NSD-35R

180-109-280

Zinc Alloy/Steel

Bright Nickel

4510932169394

向右滑动以查看更多信息


CAD下载

本体

型号
NSD-35L
NSD-35R
型号 2D 3D RoHS 订货编码
NSD-35L DXF DWG SAT IGES X_T STEP

180-109-279

NSD-35R DXF DWG SAT IGES X_T STEP

180-109-280

向右滑动以查看更多信息

产品目录