ESR-DC4513

FULL EXTENSION SLIDEESR-DC4513

11 / 11搜索结果

筛选项目
  • FULL EXTENSION SLIDE
  • ESR-DC4513
Full extension.
Front disconnect.
Positive stop.
Hold-in detent.
Non-handed.

规格表

本体

图片 型号 订货编码 购买 报价
ESR-DC4513-26 190-035-161
订购
ESR-DC4513-20 190-035-158
订购
ESR-DC4513-24 190-035-160
订购
ESR-DC4513-28 190-035-162
订购
ESR-DC4513-10 190-035-153
订购
ESR-DC4513-18 190-035-157
订购
ESR-DC4513-12 190-035-154
订购
ESR-DC4513-16 190-035-156
订购
ESR-DC4513-22 190-035-159
订购
ESR-DC4513-14 190-035-155
订购
ESR-DC4513-8 190-043-692
订购
图片 型号 购买 订货编码 报价 RoHS Main Material Spec Detachable Keep Closed Feature Slide Length Travel Length Load Capacity kgf (Per Pair) Load Capacity N (Per Pair) Height H Width W A B C D E F G H I EAN

ESR-DC4513-26

订购

190-035-161

Stainless Steel (SUS304)

Full Extension

Yes

Hold

650

650

41

402

44.7

12.7

96

128

192

60.5

67.5

96

592

48

128

-

ESR-DC4513-20

订购

190-035-158

Stainless Steel (SUS304)

Full Extension

Yes

Hold

500

500

44

431

44.7

12.7

96

192

-

60.5

67.5

-

442

122

-

-

ESR-DC4513-24

订购

190-035-160

Stainless Steel (SUS304)

Full Extension

Yes

Hold

600

600

42

412

44.7

12.7

96

128

128

60.5

67.5

96

542

126

-

-

ESR-DC4513-28

订购

190-035-162

Stainless Steel (SUS304)

Full Extension

Yes

Hold

700

700

40

392

44.7

12.7

96

128

192

60.5

67.5

96

642

98

128

-

ESR-DC4513-10

订购

190-035-153

Stainless Steel (SUS304)

Full Extension

Yes

Hold

250

250

52

510

44.7

12.7

-

-

-

60.5

-

-

192

-

-

-

ESR-DC4513-18

订购

190-035-157

Stainless Steel (SUS304)

Full Extension

Yes

Hold

450

450

46

451

44.7

12.7

96

128

-

60.5

67.5

-

392

72

-

-

ESR-DC4513-12

订购

190-035-154

Stainless Steel (SUS304)

Full Extension

Yes

Hold

300

300

50

490

44.7

12.7

96

-

-

60.5

-

-

242

-

-

-

ESR-DC4513-16

订购

190-035-156

Stainless Steel (SUS304)

Full Extension

Yes

Hold

400

400

47

461

44.7

12.7

96

96

-

60.5

67.5

-

342

-

-

-

ESR-DC4513-22

订购

190-035-159

Stainless Steel (SUS304)

Full Extension

Yes

Hold

550

550

43

421

44.7

12.7

96

128

96

60.5

67.5

-

492

76

96

-

ESR-DC4513-14

订购

190-035-155

Stainless Steel (SUS304)

Full Extension

Yes

Hold

350

350

49

480

44.7

12.7

96

-

-

60.5

-

-

292

-

-

-

ESR-DC4513-8

订购

190-043-692

Stainless Steel (SUS304)

Full Extension

Yes

Hold

200

200

54

529

44.7

12.7

-

-

-

-

-

-

142

-

-

-

向右滑动以查看更多信息


CAD下载

本体

型号
ESR-DC4513-26
ESR-DC4513-20
ESR-DC4513-24
ESR-DC4513-28
ESR-DC4513-10
ESR-DC4513-18
ESR-DC4513-12
ESR-DC4513-16
ESR-DC4513-22
ESR-DC4513-14
ESR-DC4513-8
型号 2D 3D RoHS 订货编码
ESR-DC4513-26 DXF DWG SAT IGES X_T STEP

190-035-161

ESR-DC4513-20 DXF DWG SAT IGES X_T STEP

190-035-158

ESR-DC4513-24 DXF DWG SAT IGES X_T STEP

190-035-160

ESR-DC4513-28 DXF DWG SAT IGES X_T STEP

190-035-162

ESR-DC4513-10 DXF DWG SAT IGES X_T STEP

190-035-153

ESR-DC4513-18 DXF DWG SAT IGES X_T STEP

190-035-157

ESR-DC4513-12 DXF DWG SAT IGES X_T STEP

190-035-154

ESR-DC4513-16 DXF DWG SAT IGES X_T STEP

190-035-156

ESR-DC4513-22 DXF DWG SAT IGES X_T STEP

190-035-159

ESR-DC4513-14 DXF DWG SAT IGES X_T STEP

190-035-155

ESR-DC4513-8 DXF DWG SAT IGES X_T STEP

190-043-692