EB-F

FOLDING BRACKETEB-F

1 / 1 total results

Filter items
  • FOLDING BRACKET
  • Multi Angle Locking
  • EB-F

— Can be folded when not in use, allowing full use of space.
— Holds at 4 angles: 60°, 70°, 80°, 90° (multi angle locking). This makes it perfect for wall display shelves.
— The multi angle locking function prevents the brackets from fully collapsing if the lever is accidentally pulled up.
— Can be used with the interlock lever EB-90. (optional part)
— No hinge is required.
Application
Shelves in garages, commercial facilities, factories, camping vehicles, or workbenches.
Accessories
— Cross-recessed truss head tapping screw ST4.8 x 35
— Cross-recessed truss head tapping screw ST4.8 x 16
Optional item
Interlock lever EB-90.

Videos

Drawings / Illustrations

  • Show all

    Be careful not to get fingers caught in this section when folding.

  • Show all

    Fig. 1
    When the current stock runs out:
    - The protrusion of the release lever will be reduced.
    - The included screws (wall side) and the shape of the mounting holes will change.

  • Show all

    Fig. 2 Access hole will add.

  • Be careful not to get fingers caught in this section when folding.
  • Fig. 1
    When the current stock runs out:
    - The protrusion of the release lever will be reduced.
    - The included screws (wall side) and the shape of the mounting holes will change.
  • Fig. 2 Access hole will add.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
EB-303-F 120-046-398
Image Item Name Purchase Item Code Quotation RoHS Material Finish Mounting Hole Number Load Capacity N/1pc Load Capacity kgf/1pc Using With Hinge EAN Box Weight (g)

EB-303-F

120-046-398

Stainless Steel (SUS304)

Mirror Polished

6

495

50

Not Necessary

4510932219860

20

511

Slide to See More


CAD download

Body

Item Name
EB-303-F
Item Name 2D 3D Others RoHS Item Code
EB-303-F DXF DWG SAT IGES X_T STEP 3DPDF

120-046-398

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/11/02)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/11/02)

Note

— When folding/unfolding the brackets, please hold both the shelf and brackets with your hands.
— If three brackets are used, please use together with the interlock lever EB-90.
— Be careful not to get fingers caught in the bracket.
— Please use a long screwdriver for easy installation.
— Please make sure the unlocking lever is installed on leading edge side of the shelf.
— Cannot be combined with EB or EB-DA.
— Please make sure the wall can sustain the load.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FOLDING BRACKET EB-F Multi Angle Locking

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More