Customer Solutions Case Studies

Featured

Case Studies

HG-TLAJ
09-24-2024
A reliable replacement for gas springs, offering enhanced durability and control.
HG-TLAJ
09-13-2024
The HG-TLAJ assist torque hinges reduce workload by enabling smooth, safe machine lid operation, enhancing safety and efficiency during maintenance.
LAD List-Assist Damper
08-30-2024
LAD lift-assist dampers are used in Yamakin Industry's work tables to improve safety by enabling smooth lifting, soft-closing, and minimal obstruction in logistics sites.
HG-TA
09-06-2023
The Torque Hinge HG-TA enhances the wrapping machine's performance by incorporating a free stop function without design compromise.
SOR
09-06-2023
Nidec Machine Tool Corporation enhances their high-end milling machines with the SOR handle, seamlessly integrating sleek design and ergonomic functionality.
KA-T100S50-W/P
06-27-2023
Solving the challenge of fine vibrations (chattering) during touch panel monitor operation with our KA-T100S50-W/P Model Monitor Arm
HG-MPS2
06-27-2023
Utilizing only detent hinges reduced the required parts for a filling machine, resulting in a simplified installation process requiring less time and effort and reduced costs.
HG-TQJ100
04-03-2023
By using the HG-TQJ100 hinge, we solved several challenges for our customer, such as ensuring safety during cleaning, accommodating multiple cover sizes, and working within a limited space.
MLG Excellence in Linear Guides Through Sugatsune In-House Production
01-18-2023
This product enabled customers with space constraints to use linear guides that could move vertically and diagonally.
Preventing Food Contamination: Lid Cover Solution
11-07-2022
Due to growing contamination concerns for food that is exposed to open environments, an easy-to-use lid cover for a food service robot was required.
HG-PA230, HG-PA231 Space-efficient lift-assist hinges
11-07-2022
Replacing gas springs with a compact lift-assist hinge saves space and eliminates the concern over gas leakage.
HG-DTB Secure Lid Closure
09-15-2022
The HG-DTB is used to secure a portable medical refrigerator lid in place and allows for easy and careful removal of the refrigerator’s contents.
HG-TQJ100 Increased maintenance efficiency and reduced costs
09-15-2022
A smaller alternative to a gas spring was needed to facilitate maintenance and reduce maintenance costs on a semiconductor chip inspection line.
H95TSH-F The Power of Sugatsune's One-Stop Production: Concealed Hinge Edition
09-12-2022
In this case study, we feature the "Concealed Torque Hinge for Sheet Metal Doors H95TSH-F", which fulfilled a customer’s need to prevent door slamming.
HG-JV65 The soft-close function and design quality of a high-end machine.
04-26-2022
Retraction function improves work efficiency by preventing accidental machinery shut-off.