Filter items

Spec Table

Image Item Name Item Code Purchase Quotation
151F-01-2 120-013-718
151F-02-2 120-013-719
151F-03-2 120-013-720
151F-04-2 120-013-721
151F-05-2 120-013-722
151F-06-2 120-013-723
Image Item Name Item Code Purchase Quotation Mark RoHS Minimum Grip Dimension G Maximum Grip Dimension G Plug Dimension L Load Capacity N Load Capacity kgf Mounting Position Panel Fastening Method Installation Fastening Method EAN Weight (g)

151F-01-2

120-013-718

-

1.2

2

20.5

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045872

51

151F-02-2

120-013-719

-

2

2.8

21

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045889

51

151F-03-2

120-013-720

-

2.8

3.6

22

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045896

51

151F-04-2

120-013-721

-

3.6

4.4

23

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045902

51

151F-05-2

120-013-722

4.4

5.2

23.5

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045919

51

151F-06-2

120-013-723

5.2

6

24.5

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045926

51

Slide to See More

CAD download

Item Name
151F-01-2
151F-02-2
151F-03-2
151F-04-2
151F-05-2
151F-06-2
Item Name 2D 3D Others RoHS Item Code
151F-01-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-718

151F-02-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-719

151F-03-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-720

151F-04-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-721

151F-05-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-722

151F-06-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-723

Slide to See More

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More