252F_152F_1

6 / 6 total results

Filter items

Spec Table

Body [[152F] Metal type]

Image Item Name Item Code Quotation
152F-01-1 120-013-709
152F-02-1 120-013-710
152F-03-1 120-013-711
152F-04-1 120-013-712
152F-05-1 120-013-713
152F-06-1 120-013-714
Image Item Name Item Code Quotation Mark RoHS Minimum Grip Dimension G Maximum Grip Dimension G Plug Dimension L Load Capacity N Load Capacity kgf Mounting Position Panel Fastening Method Installation Panel Type (Series) Fastening Method EAN Weight (g)

152F-01-1

120-013-709

-

1.2

2

16.5

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932045780

8

152F-02-1

120-013-710

-

2

2.8

17

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932045797

8

152F-03-1

120-013-711

2.8

3.6

18

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932045803

8

152F-04-1

120-013-712

3.6

4.4

18.5

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932045810

8

152F-05-1

120-013-713

4.4

5.2

19.5

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932045827

8

152F-06-1

120-013-714

5.2

6

20.5

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932045834

8

Slide to See More

CAD download

Body [[152F] Metal type]

Item Name
152F-01-1
152F-02-1
152F-03-1
152F-04-1
152F-05-1
152F-06-1
Item Name 2D 3D Others RoHS Item Code
152F-01-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-709

152F-02-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-710

152F-03-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-711

152F-04-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-712

152F-05-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-713

152F-06-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-714

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More