IF_1
Filter items

Portfolio

Spec Table

Sold Separately [Rails]

Image Item Name Item Code Purchase Quotation
AL-78-14 190-113-945
AL-78-16 190-113-942
AL-78-19 190-113-943
AL-78-24 190-113-944
Image Item Name Item Code Purchase Quotation RoHS Material Finish Flap Opening Direction Shape Item Description EAN

AL-78-14

190-113-945

Steel

Clear Zinc Chromate

Related Component

Length 355.6mm

Slide Rail

4582278012382

AL-78-16

190-113-942

Steel

Clear Zinc Chromate

Related Component

Length 406.4mm

Slide Rail

4582278011095

AL-78-19

190-113-943

Steel

Clear Zinc Chromate

Related Component

Length 482.6mm

Slide Rail

4582278011156

AL-78-24

190-113-944

Steel

Clear Zinc Chromate

Related Component

Length 609.6mm

Slide Rail

4582278011224

Slide to See More

CAD download

Sold Separately [Rails]

Item Name
AL-78-14
AL-78-16
AL-78-19
AL-78-24
Item Name 2D 3D Others RoHS Item Code
AL-78-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-945

AL-78-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-942

AL-78-19 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-943

AL-78-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-944

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Max. Door Moment N.m
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More