MDH_1
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
MDH-BS 100-022-158
MDH-BF 100-022-159
Image Item Name Item Code Purchase Quotation RoHS Spec Parts Main Material Main Finish Height H Body Type High Quality Design Handle Shape U Shape Handle Type Installation Type EAN Weight (g)

MDH-BS

100-022-158

Straight

[1][3][5](Each 2 pieces)

Zinc Alloy (ZDC)

Matte Chrome

80.5

Back Screw Mount

Yes

U Shape

Assembly

Round Hole

4510932042581

1010

MDH-BF

100-022-159

Offset

[2][3][4][6](Each 2 pieces)

Zinc Alloy (ZDC)

Matte Chrome

80.5

Back Screw Mount

Yes

U Shape

Assembly

Round Hole

4510932042598

1122

Slide to See More

CAD download

Sold Separately

Item Name
MDH-BS
MDH-BF
Item Name 2D 3D Others RoHS Item Code
MDH-BS DXF DWG SAT IGES X_T STEP 3DPDF

100-022-158

MDH-BF DXF DWG SAT IGES X_T STEP 3DPDF

100-022-159

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Pitch (mm)
  • -
Length (mm)
  • -
Height (mm)
  • -
Grip Thickness (mm)
  • -
Load Capacity kgf
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More