MRS30_2

1 / 1 total results

Filter items
Preload type which minimises rattling.
Made from special polyethylene resin with excellent sliding properties, eliminating the need for grease or oil.
The special polyethylene resin has a high chemical resistance, providing for reliable usage with a wide range of chemicals.
Uses flame retardant material rated UL94HB.
The MR-30CNB is designed only for use with the MRS30 Mini Guide Rail.

Spec Table

Body [MINI GUIDE BLOCK MR-30CNB (PRELOAD TYPE)]

Image Item Name Item Code Quotation
MR-30CNB 190-037-639
Image Item Name Item Code Quotation RoHS Suitable Guide Rail Height H Width W Main Material Guide Rail Type Vertical Static Load Rating N Vertical Static Load Rating kgf Horizontal Static Load Rating N Horizontal Static Load Rating kgf Extra Features Related Products EAN Box Carton Weight (g)

MR-30CNB

190-037-639

MRS30

26.7

50

Special Polyethylene

Ball-free Type

305

31.1

520

53

Preload Adjustment

Guide Rail

4510932177115

50

1000

7

Slide to See More

CAD download

Body [MINI GUIDE BLOCK MR-30CNB (PRELOAD TYPE)]

Item Name
MR-30CNB
Item Name 2D 3D Others RoHS Item Code
MR-30CNB DXF DWG SAT IGES X_T STEP 3DPDF

190-037-639

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Note

This block is not designed to secure moving objects.
Never use the Mini Guide Rail in a vertical or slanted position, as this is dangerous and may cause moving objects to slide or fall.
Operating force to the guide block changes depending on the temperature.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More