MRS40_3

1 / 1 total results

Filter items
Made from special polyethylene resin with excellent sliding properties, eliminating the need for grease or oil.
The special polyethylene resin has a high chemical resistance, providing for reliable usage with a wide range of chemicals.
Uses flame retardant material rated UL94HB.
The MR-40CS is designed only for use with the MRS40 Mini Guide Rail.
Specification
Temperature: 0°C-40°C

Spec Table

Body [Guide Block MR-40CS]

Image Item Name Item Code Purchase Quotation
MR-40CS 190-041-092
Image Item Name Item Code Purchase Quotation RoHS Suitable Guide Rail Height H Width W Main Material Guide Rail Type Vertical Static Load Rating N Vertical Static Load Rating kgf Horizontal Static Load Rating N Horizontal Static Load Rating kgf Related Products EAN Box Carton Weight (g)

MR-40CS

190-041-092

MRS40

34.7

70

Special Polyethylene

Ball-free Type

490

50

700

71.4

Guide Rail

4510932179560

25

250

41

Slide to See More

CAD download

Body [Guide Block MR-40CS]

Item Name
MR-40CS
Item Name 2D 3D Others RoHS Item Code
MR-40CS DXF DWG SAT IGES X_T STEP 3DPDF

190-041-092

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More