- Corporate Top
- Fabrication OEM et ODM
- OEM Custom Torque Hinge Solutions
OEM Custom Torque Hinge Solutions
As a manufacturer and developer of torque hinges, Sugatsune can provide top quality solutions.
OEM Custom Torque Hinge Solutions
As a manufacturer and developer of torque hinges, Sugatsune can provide top quality solutions.
Custom Options Available
Function Options
Torque Adjustment
Torque can be adjusted by rotating a screw.
One-way Torque
Torque only operates in one direction to hold the lid at any angle. There is no resistant force when opening or lifting.
Detent
Detent hinges prevent the occurrence of spring-back and keep the lid fully closed by releasing the torque right before closing.
Heat Resistant up to 100℃
Keeps 80% of its torque in hot environments. Retains full torque strength at room temperature.
Other examples include: vertical install torque hinges, rotating shafts that are grease-free, high durability (passed 50,000 cycle tests) and more. Whether you are looking for solutions featured above or something completely different, Sugatsune can provide with a variety of options. Please contact us for more information.
Mechanism Options
Torque hinges operate by creating friction in the movable shaft.
By relying on Sugatsune current products and engineering knowhow, you will be able to find the most appropriate solution for your project.
Disk Mechanism
Friction is generated when movable disks sandwiching a fix disk are moved.
Curl Mechanism
Friction is generated when a shaft inside a rolled spring sheet is rotated.
Pipe Structure
A shaft press-fitted into a plastic pipe is rotated.
Hinge Options
Butt Hinge
Lift-off Hinge
Back-mount
Concealed Hinge
Dual Axis Hinge
Special Types
Material Options
Stainless Steel
Zinc Alloy
Aluminium Alloy
Resin
We are your partners at every stage
- Inquiries
- Planning
- Aesthetic
Design - Design
- Prototype
- Manufacturing
Sugatsune can take your product requirements and engineer the necessary product designs.With a great deal of successes and a large amount of experience, we are able to create all kinds of different torque hinges.Please feel free to search through our product catalogue. If you need a change in our sizes, or the dimensions of installation holes, please feel free to contact a sales representative.