DOUBLE SLIDING DOOR LOCK0650N
2 / 2 total des résultats
Filtrer les articles
- ●The door can be locked by turning the deadbolt with the key.
●Designed with a subtle appearance when viewed from the front.
●Installed on the rear side of the door, making it compatible even with thicker doors. - Vis recommandée
- ●Cross recessed countersunk tapping screw nominal 3
Dessins / Illustrations
-
Afficher tout
[Backside]
-
Afficher tout
[Cut Out Dimensions for Back of Door]
-
Afficher tout
[Application Example]
X = Bolt dimension
* = Play dimension (2 - 3mm is suitable) -
Afficher tout
-
Afficher tout
[Installation Image]
Subtle design
Tableau des spécifications
Téléchargement CAO
Catalogue
Note
●Plywood is recommended for the door material.