FOLDING BRACKETEBN
6 / 6 total des résultats
- ●Can be folded when not in use, allowing full use of space.
●Automatically locks when flap is in opened position. The lock can be easily released by pushing the lever.
●Keeps in folded position and has click sound when fully closed.
●By using the optional EBD, you can make it a Soft Close type.
●EBN-303 can also be used with the EBN-303-DA (built-in damper type).
●Can be used in conjunction with the EBN-DA (built-in damper
type) , excluding the EBN-200 model.
●No hinges are needed.
●This product is the successor to the EB model. It cannot be used in conjunction with the EB.
●The access hole has been added, making it easier to install. - Demande d'inscription
- ●Shelves and tables (garages, recreational vehicles, commercial facilities, factories)
- Accessoires
- ●EBN-200, EBN-200-BL:
Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (2 each)
EBN-303, EBN-303-BL, EBN-317, EBN-317-BL:
Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (3 each) - Article en option
- ●Damper for EB folding bracket EBD
●Folding bracket EBN-DA (built-in damper)
Dessins / Illustrations
-
Afficher tout
Access hole added.
-
Afficher tout
Be careful not to get fingers caught in this space when folding.
Tableau des spécifications
Corps
Téléchargement CAO
Corps
Nom de l'article |
---|
EBN-200-SL |
EBN-200-BL |
EBN-303-SL |
EBN-303-BL |
EBN-317-SL |
EBN-317-BL |
Nom de l'article | 2D | 3D | Autres | RoHS | Code de l'article | ||||
---|---|---|---|---|---|---|---|---|---|
EBN-200-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-057-207 |
EBN-200-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-057-208 |
EBN-303-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-057-209 |
EBN-303-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-057-210 |
EBN-317-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-057-213 |
EBN-317-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-057-214 |
Catalogue
Note
●Used in pairs. (Shelf width: Max. 1300 mm)
●Be careful not to get fingers caught in the bracket.
●Use a screwdriver with a length of at least 100 mm for installation EBN-303, EBN-303-BL, EBN-317, EBN-317-BL.
●Make sure the release lever is attached to bottom of the shelf for correct installation.
●Please make sure the wall can sustain the load.
Catégorie
Vos articles récemment consultés
Vous n'avez pas de produits récemment consultés.
Si vous souhaitez garder la trace des articles consultés, cliquez sur le bouton « Conserver l'historique » ci-dessous.
Vous n'avez pas de produits récemment consultés.