SOFT CLOSE BI-FOLDING HINGEHG-JC70
1 / 1 total des résultats
- Passed Private 40K Cycle Test
- Soft Close
- ●Centre hinge for folding doors. When closing, the damper force allows for slow closing.
●The door closing speed can be adjusted with a hex key.
●The pull-in function gently retracts the door until it is completely closed. - Demande d'inscription
- ●Interior folding doors
- Accessoires
- ●Countersunk tapping screws 3.5 x 20
Vidéos
Dessins / Illustrations
-
Afficher tout
-
Afficher tout
Cut Out Dimensions
*Symmetrical -
Afficher tout
Range of Motion
*Closes slowly until completely shut. -
Afficher tout
Door Closing Speed Adjustment
The door closing speed can be adjusted with a hex key (nominal 2.5). -
Afficher tout
Installed Hinge
Installed by mortising the inside of the folding door. -
Afficher tout
Application Example
3 hinges per set of folding doors (2 doors). -
Afficher tout
Conditions for Using One Set of Folding Doors (Two Doors)
Tableau des spécifications
Corps
Téléchargement CAO
Catalogue
Note
●Adjust the closing speed of the door after removing the hinges from the door. For adjustments with the hinges still attached, refer to the machining diagram below.
Catégorie
Vos articles récemment consultés
Si vous souhaitez garder la trace des articles consultés, cliquez sur le bouton « Conserver l'historique » ci-dessous.
Vous n'avez pas de produits récemment consultés.