ROTATING PLATEHTS
1 / 1 total des résultats
Filtrer les articles
Turntable, SwivelPlate
- ●Industrial rotating plate that withstands offset load.
●Rotates 360°, with a friction function.
●Centre hole for cable management. - Caractéristique
- ●Operating temperature: 0 - 40°C
- Demande d'inscription
- ●Operating panels and LCDs in machine tools, food processing machinery, etc.
Vidéos
Dessins / Illustrations
-
Afficher tout
-
Afficher tout
Clearance Dimensions
Minimum Height Clearance: 1 mm.
Tableau des spécifications
Téléchargement CAO
Catalogue
Note
●Ensure that there is no contact between the mounting screws and the fixing nut.
●Ensure a minimum 1 mm clearance for rivet protrusions using a sheet metal cutout or similar (minimum hole diameter: φ75).