- Top aziendale
- MDT
- Free-Stop Motion
Stops at Any Angle
Free-Stop Motion
Stops at Any Angle
Free-Stop Motion
Allows doors, lids, or covers to stop at any
desired position during opening and closing.
Allows doors, lids, or covers to stop at any
desired position during opening and closing.
Examples of Use
Ideal for top-opening covers in a production line, as it allows for the cover to be held open in any position. Because no stopper is necessary, speedy checks and maintenance is possible. No stay is needed, clearing additional space inside the machine. Users don’t have to worry about slamming the lid closed, bringing additional safety and ensuring it remains damage-free.
Suitable for displays of airplane seats. Enables a monitor to be adjusted to a level of adults or children's eyes.
Video
Mechanism
Friction Holds the Object in Any Position
Disk Mechanism
Friction is generated when movable disks sandwiching a fix disk are moved.
Curl Mechanism
Friction is generated when a shaft inside a rolled spring sheet is rotated.
Pipe Structure
Friction is generated when the shaft press-fitted into a plastic pipe is rotated.