J95 Series - Heavy Duty Concealed Hinge

Max. Door Weight : 25 kg/2 pcs, 40 kg/3 pcs (load capacity differs for glass doors)

The J95 can be used for a variety of large doors, including large storage units in residences and retail.

Two J95 hinges can replace 5 conventional hinges

The number of hinges can be significantly reduced, speeding up construction and installation time and improving the overall appearance.

Faceplates for glass doors

It can also be fitted to glass doors when used with the optional glass door faceplate.

Door Dimensions and Number of Hinges

Install the upper and lower hinges within 200mm from the door end. Set equal installation pitch when using 3 pcs.

In case of wooden door

In case of glass door
Glass thickness 8mm

In case of glass door
Glass thickness 10mm

Simple One-touch Installation

How to Install

Align shaft of hinge body with front end of mounting plate, and press down back end of hinge body until it snaps into place.

How to Detach

Push up release lever in the upward direction, and remove hinge body from mounting plate.

Easy and Fast Adjustment

The internal cam mechanism allows the hinge to have its depth and vertical position adjusted by simply turning the adjustment screws. Door position is easy to adjust to get appropriate positioning and fixing. Overlay and tilting are adjustable by turning the overlay adjustment screw.

Adjustment Direction, Amount and Method

Depth adjustment
+1.5 mm, –2.5 mm

Turning the front/rear adjustment screw counterclockwise moves the door forwards, while turning clockwise moves it backwards.

Overlay adjustment
+0 mm, –4 mm

Turning the cover adjustment screw clockwise reduces the amount of cover, while turning it counterclockwise increases it.

Vertical adjustment
±3 mm

In the case of right-handed hanging, turning the vertical adjustment screw counterclockwise moves the door upwards, while turning clockwise moves it downwards.

Tilting Adjustment

Adjust the headroom by turning the headroom adjustment screw counterclockwise or clockwise.

Flat Design

Flat design with no protrusions, such as adjustment screws, on the top of the body. The release lever does not protrude from the back of body.

Products

12 results

Products per page
25 50 100

12 results

Products per page
25 50 100

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
You seem to be visiting from United States of America. Sugatsune America serves your location.