2020

DRAWER SLIDE2020

9 / 9 total results

Filter items
  • DRAWER SLIDE
  • Under Mount / Self and Soft Closing
  • 2020


  • Self and Soft Closing
  • Self & Soft Closing
●Full extension (3 members).
●Slides are hidden from view. (under mount)
●Self and soft closing: 30 mm from closed position
●Drawers can be easily detached with the lever.
●With 3-way adjustment.
- Vertical : 2.5 mm
- Depth : 3 mm
- Horizontal : ±1.5 mm
Recommended Screw
●Countersunk head tapping screw 3.5

In Use

Drawings / Illustrations

  • No Image
    [Self and Soft Closing]
  • No Image
    [Full Extension] (3 Members)
  • No Image
    [Drawer Fixing/Adjustment Clip Layout Diagram]
  • No Image
    [Mounting Drawer Fixing/Adjustment Clip]
    Mount screws Ⓑ after turning lever Ⓐ 90° in the arrow direction.
    After mounting, return it to the original position.
    *Fixing to the bottom plate is optional.
  • No Image
  • No Image
    [2020-250]
  • No Image
    [2020-270]
  • No Image
    [2020-300/350/400/450/500]
  • No Image
    [2020-550/600]
  • No Image
    [Y detail]
  • No Image
  • No Image

Spec Table

Body

Image Item Name Item Code Quotation
2020-250 190-032-434
2020-270 190-032-435
2020-300 190-032-436
2020-350 190-032-437
2020-400 190-032-438
2020-450 190-032-439
2020-500 190-032-440
2020-550 190-032-441
2020-600 190-032-442
Image Item Name Item Code Quotation RoHS EAN Carton Weight (g)

2020-250

190-032-434

4510932165501

10

1400

2020-270

190-032-435

4510932165518

10

1500

2020-300

190-032-436

4510932165525

10

1600

2020-350

190-032-437

4510932165532

10

1800

2020-400

190-032-438

4510932165549

10

2000

2020-450

190-032-439

4510932165556

6

2100

2020-500

190-032-440

4510932165563

6

2300

2020-550

190-032-441

4510932165570

6

2500

2020-600

190-032-442

4510932165587

6

2800

Slide to See More

Sold in pairs (2 pcs).


CAD download

Body

Item Name
2020-250
2020-270
2020-300
2020-350
2020-400
2020-450
2020-500
2020-550
2020-600
Item Name 2D 3D Others RoHS Item Code
2020-250 DXF DWG SAT IGES X_T STEP 3DPDF

190-032-434

2020-270 DXF DWG SAT IGES X_T STEP 3DPDF

190-032-435

2020-300 DXF DWG SAT IGES X_T STEP 3DPDF

190-032-436

2020-350 DXF DWG SAT IGES X_T STEP 3DPDF

190-032-437

2020-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-032-438

2020-450 DXF DWG SAT IGES X_T STEP 3DPDF

190-032-439

2020-500 DXF DWG SAT IGES X_T STEP 3DPDF

190-032-440

2020-550 DXF DWG SAT IGES X_T STEP 3DPDF

190-032-441

2020-600 DXF DWG SAT IGES X_T STEP 3DPDF

190-032-442

Slide to See More

Catalogue

Note

●See the front panel fixing clip mounting illustration for drawer fixing/adjustment clip mounting.
●Do not push the drawers forcefully in when the soft closing mechanism is operating. Otherwise, oil leaks will occur.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Load Capacity kgf (Per Pair)
Slide Length
  • -
Travel Length (mm)
  • -
Front Travel Length (mm)
  • -
Back Travel Length (mm)
  • -
Width W (mm)
  • -
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More