MC-MPM50BU

METAL-DETECTABLE SEALED MAGNETIC CATCHMC-MPM50BU

1 / 1 total results

Filter items
  • METAL-DETECTABLE SEALED MAGNETIC CATCH
  • Food Sanitation Act Compliant Material
  • MC-MPM50BU
—Metal powder contained in silicone rubber allows for detection by metal detectors (if present in food) in case of unintentional breakage of the catch.
—Blue colour for simple visual verification.
—Compliant with the Food Sanitaion Act.
—Outer silicone rubber reduces the noise of closing doors.
—Because the fixing holes are reinforced with washers, the silicone rubber is less likely to split when fastened with screws.
Application
—Food processing machinery
Recommended Screw
—Truss screws M4

Drawings / Illustrations

  • Safety
    The body uses material compliant with the Food Sanitation Act.

Spec Table

Body [[Body]]

Image Item Name Item Code Quotation
MC-MPM50BU 140-053-308
Image Item Name Item Code Quotation RoHS EAN Weight (g)

MC-MPM50BU

140-053-308

4510932222334

16

Slide to See More

Sold Separately [[Counter Plate]]

Image Item Name Item Code Quotation
MC-JM49 140-050-149
AS-68 140-050-138
Image Item Name Item Code Quotation RoHS Material Finish Type EAN Box Carton Weight (g)

MC-JM49

140-050-149

Stainless Steel (special)

Polished

Related Item

4510932002240

100

1000

10

AS-68

140-050-138

Stainless Steel (SUS430)

Mirror

Related Item

4510932017107

100

1000

17

Slide to See More

CAD download

Body [[Body]]

Item Name
MC-MPM50BU
Item Name 2D 3D RoHS Item Code
MC-MPM50BU DXF DWG SAT IGES X_T STEP

140-053-308

Slide to See More

Sold Separately [[Counter Plate]]

Item Name
MC-JM49
AS-68
Item Name 2D 3D Others RoHS Item Code
MC-JM49 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-149

AS-68 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-138

Slide to See More

Catalogue

Note

—Be sure to read the handling precautions before use.
—Do not use in strong acid or strong alkali environments.
—Do not use in locations constantly exposed to steam, hot water, or cold water.
—Use in environments at 80°C or below.
—Abrasion to surface may cause erosion. Mount to flat surfaces only.
—The recommended tightening torque value for mounting is 39 N⋅cm (4 kgf⋅cm).
—The size of the metal fragments which can be detected varies with the settings and performance of the metal detector. After checking the actual product, verify use with equipment.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Show All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More