FULL EXTENSION SOFT-CLOSE SLIDE3670
8 / 8 total results
- Self & Soft Closing
- Full extension (3 members).
The drawer can be fully pulled out for slide length 300mm or above.
Soft-closes at 20mm distance from closed position (slide length 350mm or below) or 36mm distance from closed position (slide length 400mm or above).
The maximum width of the drawer is the slide length 200mm.
Sliding smoothly even with some deflection of cabinet due to shock absorbing effect of the outer member installation part.
The drawer is detachable by lifting the lever.
Type 4670 with slide width 45.5mm, load capacity 15~40kgf / pair (black chromate: , clear zinc chromate ) also available.
Related Information
Spec Table
Body
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Reference Drawing |
Body
Item Name |
---|
3670-250 |
3670-300 |
3670-350 |
3670-400 |
3670-450 |
3670-500 |
3670-550 |
3670-600 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
3670-250 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-543 |
3670-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-544 |
3670-350 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-545 |
3670-400 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-546 |
3670-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-547 |
3670-500 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-548 |
3670-550 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-549 |
3670-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-550 |
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Type
-
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
-
Detachable
-
-
Movement
-
-
Drawer Slide Type
-
-
Keep Closed
-
-
Keep Open
-
Main Material
-
RoHS 2
-
-
CAD
-
