EB-F

FOLDING BRACKETEB-F

1 / 1 total results

Filter items
  • FOLDING BRACKET
  • Multi Angle Locking
  • EB-F

— Can be folded when not in use, allowing full use of space.
— Holds at 4 angles: 60°, 70°, 80°, 90° (multi angle locking). This makes it perfect for wall display shelves.
— The multi angle locking function prevents the brackets from fully collapsing if the lever is accidentally pulled up.
— Can be used with the interlock lever EB-90. (optional part)
— No hinge is required.
Application
Shelves in garages, commercial facilities, factories, camping vehicles, or workbenches.
Accessories
— Cross-recessed truss head tapping screw ST4.8 x 35
— Cross-recessed truss head tapping screw ST4.8 x 16
Optional item
Interlock lever EB-90.

Videos

Drawings / Illustrations

  • Show all

    Be careful not to get fingers caught in this section when folding.

  • Show all

    Fig. 1
    When the current stock runs out:
    - The protrusion of the release lever will be reduced.
    - The included screws (wall side) and the shape of the mounting holes will change.

  • Show all

    Fig. 2 Access hole will add.

  • Be careful not to get fingers caught in this section when folding.
  • Fig. 1
    When the current stock runs out:
    - The protrusion of the release lever will be reduced.
    - The included screws (wall side) and the shape of the mounting holes will change.
  • Fig. 2 Access hole will add.

Spec Table

Body

Image Item Name Item Code Quotation
EB-303-F 120-046-398
Image Item Name Item Code Quotation RoHS Material Finish Mounting Hole Number Load Capacity N/1pc Load Capacity kgf/1pc Using With Hinge EAN Box Weight (g)

EB-303-F

120-046-398

Stainless Steel (SUS304)

Mirror Polished

6

495

50

Not Necessary

4510932219860

20

511

Slide to See More


CAD download

Body

Item Name
EB-303-F
Item Name 2D 3D Others RoHS Item Code
EB-303-F DXF DWG SAT IGES X_T STEP 3DPDF

120-046-398

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-11-02)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-11-02)

Note

— When folding/unfolding the brackets, please hold both the shelf and brackets with your hands.
— If three brackets are used, please use together with the interlock lever EB-90.
— Be careful not to get fingers caught in the bracket.
— Please use a long screwdriver for easy installation.
— Please make sure the unlocking lever is installed on leading edge side of the shelf.
— Cannot be combined with EB or EB-DA.
— Please make sure the wall can sustain the load.

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • FOLDING BRACKET EB-F Multi Angle Locking

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/piece
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More