360-P6WT-NA

MOUNTING PLATE360-P6WT-NA

1 / 1 total results

Filter items
  • MOUNTING PLATE
  • 8mm Depth Adjustment Type
  • 360-P6WT-NA
Specification
—Vertical adjustment (±3 mm), depth adjustment (±2 mm)
—Thickness: 0 mm (standard thickness)
—For inset specifications, the H dimension door thickness is +42mm.
—When using GH-360FP, the door thickness is +44 mm.
Sold separately
—Raised countersunk head tapping screws 3.5⨯15
Optional item
—Mounting Plate Mounting Jig 360-JIG

Portfolio

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Quotation
360-P6WT-NA 160-050-436
Image Item Name Item Code Quotation RoHS EAN Carton Weight (g)

360-P6WT-NA

160-050-436

4510932215985

400

26

Slide to See More


CAD download

Body

Item Name
360-P6WT-NA
Item Name 2D 3D Others RoHS Item Code
360-P6WT-NA DXF DWG SAT IGES X_T STEP 3DPDF

160-050-436

Slide to See More

Catalogue

Note

—Fix the slot and then fix the round hole after adjustment.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More