DFHH-DS170

STAINLESS STEEL RECESSED PULLDFHH-DS170

2 / 2 total results

Filter items

Packaging description, Imprint: diffuL

  • STAINLESS STEEL RECESSED PULL
  • DFHH-DS170

Packaging description, Imprint: diffuL

—Grips on both sides allow the door to be moved in either direction.
Accessories
—Countersunk truss head screw M4⨯14 (for wood installation)
Sold separately
—Spacer BSP-8 (for sheet metal)
Recommended Screw
—Countersunk truss head screw M4⨯6 (for sheet metal)
*Door thickness 1 ~1.5 mm

Drawings / Illustrations

  • [Cut Out Dimensions for Sheet Metal]

Spec Table

Body

Image Item Name Item Code Quotation
DFHH-DS170SH 100-049-761
DFHH-DS170BL 100-049-762
Image Item Name Item Code Quotation RoHS Old Item Name MainMaterial Finish/Colour BodyType ApplicableMounting WithGrip PitchP HeightH LengthL MountingPartDepth Colour[WebFiltering] EAN Box Carton Weight (g)

DFHH-DS170SH

100-049-761

DFHH-DS170S

StainlessSteel(SUS304)

Satin

RecessedPull

Wood

Yes

150

2

168

11

Silver/Grey

4510932222495

10

60

125

DFHH-DS170BL

100-049-762

-

StainlessSteel(SUS304)

Coated/Black

RecessedPull

Wood

Yes

150

2

168

11

Black

4510932222501

10

60

125

Slide to See More


Sold Separately

Image Item Name Item Code Quotation
BSP-8 100-019-635
Image Item Name Item Code Quotation RoHS Material Finish Body Type EAN

BSP-8

100-019-635

Steel

Yellow Zinc Chromate

Recessed Pull

4510932042352

Slide to See More


CAD download

Body

Item Name
DFHH-DS170SH
DFHH-DS170BL
Item Name 2D 3D Others RoHS Item Code
DFHH-DS170SH DXF DWG SAT IGES X_T STEP 3DPDF

100-049-761

DFHH-DS170BL DXF DWG SAT IGES X_T STEP 3DPDF

100-049-762

Slide to See More

Sold Separately

Item Name
BSP-8
Item Name 2D 3D Others RoHS Item Code
BSP-8 DXF DWG SAT IGES X_T STEP 3DPDF

100-019-635

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022-12-19)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022-12-19)

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More