HES2S-140-A125

SURFACE-MOUNT CONCEALED HINGEHES2S-140-A125

3 / 3 total results

Filter items

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available


  • Passed 300K open/close private cycle test

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available

—Surface mount for door jamb enables easy installation.
—3-way adjustment function allows vertical, horizontal, and depth adjustment after hinge installed.
Accessories
—Countersunk head tapping screw 4⨯20 (8 pcs/hinge) Steel
—Door side drilling/jamb side mounting template

Videos

In Use

Related Information

Drawings / Illustrations

  • Show all

    [Opened to 125°] (with cover)

  • [Opened to 125°] (with cover)
  • [Locus Chart]
    Drill at the * mark in the figure (door/frame corner).
  • [Cut Out Dimensions]
    Drill pilot holes at the positions of the adjustment and locating screws.
  • [Usage Image]
    With front screws not requiring frame side drilling, installation is simple.
  • [Door Adjust in the vertical/depth directions with oval hole screws and in the horizontal direction with the plate.

Spec Table

Body

Image Item Name Item Code Quotation
HES2S-140-A125-DGR 170-053-252
HES2S-140-A125-LGR 170-053-253
HES2S-140-A125-BL 170-050-758
Image Item Name Item Code Quotation RoHS Colour Door Width Door Height Door Thickness Load Capacity N/2pcs Load Capacity kgf/2pcs Load Capacity N/3pcs Load Capacity kgf/3pcs Opening Angle Main Material Main Finish Unique Feature Type Body Length L Application Door Material Door Recessed Depth Frame Recessed Depth EAN

HES2S-140-A125-DGR

170-053-252

Dark Grey

900

2700

35

392

40

490

50

110°

Polyacetal(POM)

Nickel

3D Adjustment Feature
Surface mount on door frame side

Standard

160

Interior Door

Wood

Min. 40

0

4510932222204

HES2S-140-A125-LGR

170-053-253

Light Grey

900

2700

35

392

40

490

50

110°

Polyacetal(POM)

Nickel

3D Adjustment Feature
Surface mount on door frame side

Standard

160

Interior Door

Wood

Min. 40

0

4510932222211

HES2S-140-A125-BL

170-050-758

Black

900

2700

35

392

40

490

50

110°

Polyacetal(POM)

Nickel

3D Adjustment Feature
Surface mount on door frame side

Standard

160

Interior Door

Wood

Min. 40

0

4510932224260

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Installation
Content 2D 3D PDF
Locus Chart DXF DWG SAT IGES X_T STEP PDF
Installation DXF DWG SAT IGES X_T STEP PDF

Body

Item Name
HES2S-140-A125-DGR
HES2S-140-A125-LGR
HES2S-140-A125-BL
Item Name 2D 3D Others RoHS Item Code
HES2S-140-A125-DGR DXF DWG SAT IGES X_T STEP 3DPDF

170-053-252

HES2S-140-A125-LGR DXF DWG SAT IGES X_T STEP 3DPDF

170-053-253

HES2S-140-A125-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-050-758

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023-05-10)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023-05-10)

Manuals

Installation Manual 1526_1e_hes2s_140_a125_e.pdf

Note

—Read all remarks on handling thoroughly before use.
—Use with a door stopper, etc. to prevent opening farther than 125°.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • HES2F Introduction at Interzum 2023

  • SURFACE-MOUNT CONCEALED HINGE HES2S-140-A125 Application Example

×
×
×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/2pcs
Load Capacity kgf/3pcs
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation