AP-SK

SHELF STANDARD PLASTER PIN SETAP-SK

2 / 2 total results

Filter items
  • SHELF STANDARD PLASTER PIN SET
  • for AP-DM and SPE
  • AP-SK
●Designed to mount the AP-DM and SPE onto plasterboard with thicknesses of 9.5/12.5mm.
●Easy Installation: attach the fastener plate to the shelf standard and insert the pins.
●No precise positioning required. The pins are inserted directly from the front.
●Individual packages are also available. (AP-SK-D)
Accessories
●Plaster pin Φ1.0×25 (stainless steel)

Drawings / Illustrations

  • [Shelf Standard Mounting Dimensions]
  • [2-Step Installation]

Spec Table

Body

Image Item Name Item Code Quotation
AP-SK 120-044-618
AP-SK-D 120-044-619
Image Item Name Item Code Quotation RoHS Packaging Load Capacity N/4 pc Load Capacity kgf/4 pc Colour Series Plasterboard installation EAN Box Carton Weight (g)

AP-SK

120-044-618

Bag

343

35

Light Grey

AP
SPE

Mounting parts

4510932189941

60

600

29

AP-SK-D

120-044-619

Individual packaging box

343

35

Light Grey

AP
SPE

Mounting parts

4510932189958

20

200

43

Slide to See More


CAD download

Body

Item Name
AP-SK
AP-SK-D
Item Name 2D 3D Others RoHS Item Code
AP-SK DXF DWG SAT IGES X_T STEP 3DPDF

120-044-618

AP-SK-D DXF DWG SAT IGES X_T STEP 3DPDF

120-044-619

Slide to See More

Catalogue

Note

●Mount the fastner plate using all the screw holes in the shelf standard.
●When using four shelf supports for one shelf plate, the load capacity is 343N (35kgf).
●Mount the shelf standard to a base with sufficient load-bearing capacity.
●Cannot be used with the Shelf Standard Storage System AP-S.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
Plasterboard installation
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More