SP-SK

SHELF STANDARD PLASTER PIN SETSP-SK

2 / 2 total results

Filter items
  • SHELF STANDARD PLASTER PIN SET
  • for SP/SPS
  • SP-SK

●Designed to mount the SP/SPS onto plasterboard with thicknesses of 9.5/12.5mm.
●Easy Installation: screw the fastener plate to the shelf standard and insert the pins.
●With a temporary retaining function, the part ensures stability during screw fastening, preventing position deviation.
●No precise positioning required. The pins are inserted directly from the front.
Other
●Individual packages for DIY mass retailers are also available (SP-SK-D).
Accessories
●Plaster pin Φ1.0 (stainless steel)
●Cross-recessed flat head screws M3×4 (Stainless steel)

Videos

In Use

Images

Drawings / Illustrations

  • [Shelf Standard Mounting Dimensions]
  • [2-Step Installation]

Spec Table

Body

Image Item Name Item Code Quotation
SP-SK 120-037-368
SP-SK-D 120-037-369
Image Item Name Item Code Quotation RoHS Load Capacity N/4pcs Load Capacity kgf/4pcs Colour Series Type EAN Box Carton Weight (g)

SP-SK

120-037-368

343

35

Grey

SP/SPS

Others

4510932176668

60

600

26

SP-SK-D

120-037-369

343

35

Grey

SP/SPS

Others

4510932176675

20

200

40

Slide to See More


CAD download

Body

Item Name
SP-SK
SP-SK-D
Item Name 2D 3D Others RoHS Item Code
SP-SK DXF DWG SAT IGES X_T STEP 3DPDF

120-037-368

SP-SK-D DXF DWG SAT IGES X_T STEP 3DPDF

120-037-369

Slide to See More

Catalogue

Note

●Mount the fastner plate using all the screw holes in the shelf standard.
●When using four shelf supports for one shelf plate, the load capacity is 343N (35kgf).
●Mount the plasterboard fixing the shelf standard on a solid base.
●The two holes (upper and lower) where the fastner plate is mounted cannot be used to mount shelf supports.
●Use with Bracket for Shelf Standard SPB-200 is not possible.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • STAINLESS STEEL SHELF STANDARD SP, SPS

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More