SLUL_2

Spec Table

Sold Separately [Connecting Bar (Sold separately)]

Image Item Name Item Code Quotation
SLUL-B685 180-054-950
SLUL-B835 180-054-951
SLUL-B535 180-054-949
Image Item Name Item Code Quotation RoHS Product Name Type Main Material Finish Length EAN

SLUL-B685

180-054-950

Connecting Bar

For Door Width 750

Aluminium Alloy

Anodizing

685

4510932226080

SLUL-B835

180-054-951

Connecting Bar

For Door Width 900

Aluminium Alloy

Anodizing

835

4510932226097

SLUL-B535

180-054-949

Connecting Bar

For Door Width 600

Aluminium Alloy

Anodized

535

4510932226073

Slide to See More


CAD download

Sold Separately [Connecting Bar (Sold separately)]

Item Name
SLUL-B685
SLUL-B835
SLUL-B535
Item Name 2D 3D Others RoHS Item Code
SLUL-B685 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-950

SLUL-B835 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-951

SLUL-B535 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-949

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Torque Moment kgf.cm/pc
Max Torque Moment kgf.cm (2pc/set)
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More