HG-TQJD_1

2 / 2 total results

Videos

Spec Table

Body

Image Item Name Item Code Quotation
HG-TQJD50-B-WT 170-047-275
HG-TQJD50-B-BL 170-047-276
Image Item Name Item Code Quotation RoHS Colour Max. Lid Moment N/m per 1 pc Max. Lid Moment kgf.cm/1 pc Opening Angle Main Material Main Finish Type Adjustment Feature Mounting Direction Length L Width W Operation Type Product Type EAN Weight (g)

HG-TQJD50-B-WT

170-047-275

White

2.0~5.0

20.4~50.9

100°

Zinc Alloy

Paint

Butt Hinge Type

Yes

Horizontal

50

90

One Way Type

Hinge

4510932223478

490

HG-TQJD50-B-BL

170-047-276

Black

2.0~5.0

20.4~50.9

100°

Zinc Alloy

Paint

Butt Hinge Type

Yes

Horizontal

50

90

One Way Type

Hinge

4510932223485

490

Slide to See More


CAD download

Body

Item Name
HG-TQJD50-B-WT
HG-TQJD50-B-BL
Item Name 2D 3D Others RoHS Item Code
HG-TQJD50-B-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-047-275

HG-TQJD50-B-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-047-276

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • DAMPER TORQUE HINGE HG-TQJD Installation & Adjustment

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W
  • -
Torque kgf.cm
Torque kgf.cm/2pcs
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More