EBN-90

INTERLOCK LEVEREBN-90

2 / 2 total results

Filter items
  • INTERLOCK LEVER
  • For EBN-DA / For Wide Shelf
  • EBN-90
●Multiple levers allow for one-handed operation.
●Can be used with the EBN-DA (folding bracket).
●Ideal for use on wide shelves.
●The rod can be cut to desired length.
●This product is the successor to the EB-90.

Drawings / Illustrations

  • Show all

    For Two Brackets
    This diagram represents the combined use with the EBN-303-DA.

  • Show all

    For Three Brackets
    This diagram represents the combined use with the EBN-303-DA.

  • For Two Brackets
    This diagram represents the combined use with the EBN-303-DA.
  • For Three Brackets
    This diagram represents the combined use with the EBN-303-DA.

Spec Table

Body [Release Lever]

Image Item Name Item Code Quotation
EBN-907562 120-057-217
EBN-907563 120-057-218
Image Item Name Item Code Quotation RoHS Main Material Finish Type Colour [Web Filtering] Shape shape EAN Box Weight (g)

EBN-907562

120-057-217

Aluminium Alloy

Anodised

For 2 brackets

Silver

Folding

-

4510932231381

34

114

EBN-907563

120-057-218

Aluminum Alloy

Anodised

For 3 brackets

Silver

-

Folding

4510932231398

34

218

Slide to See More


Sold Separately [Rod]

Image Item Name Item Code Quotation
EB-907572 120-046-397
Image Item Name Item Code Quotation RoHS Main Material Finish Shape Length Colour [For WEB Search] EAN Box Weight (g)

EB-907572

120-046-397

Aluminium Alloy

Anodised

Foldable

1500

Silver

4510932219891

25

98

Slide to See More


CAD download

Body [Release Lever]

Item Name
EBN-907562
EBN-907563
Item Name 2D 3D RoHS Item Code
EBN-907562 DXF DWG SAT IGES X_T STEP

120-057-217

EBN-907563 DXF DWG SAT IGES X_T STEP

120-057-218

Slide to See More

Sold Separately [Rod]

Item Name
EB-907572
Item Name 2D 3D Others RoHS Item Code
EB-907572 DXF DWG SAT IGES X_T STEP 3DPDF

120-046-397

Slide to See More

Catalogue

Note

●If the rod is used with a length of 700 mm or more, please install the included additional mounting plate on the middle of the rod to prevent warping.
●When folding/unfolding the brackets, please hold both the shelf and brackets with your hands.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Shape
Load Capacity kgf/piece
Material
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More