Filter items

Spec Table

Image Item Name Item Code Quotation
MC0083 140-058-068
Image Item Name Item Code Quotation RoHS Magnetic Force N Magnetic Force kgf Length L Width W Body Material Body Finish Type Mounting Direction Height H EAN Box Carton Weight (g)

MC0083

140-058-068

68.6

7.0

50

13

Brass

Nickel

Standard

Horizontal (surface mount)

17

4510932017886

40

400

32

Slide to See More

CAD download

Item Name
MC0083
Item Name 2D 3D Others RoHS Item Code
MC0083 DXF DWG SAT IGES X_T STEP 3DPDF

140-058-068

Slide to See More

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More