1-1212

STAINLESS STEEL VENTILATOR1-1212

1 / 1 total results

Filter items
  • STAINLESS STEEL VENTILATOR
  • 1-1212

Ideal for marine application.

Spec Table

Body

Image Item Name Item Code Quotation
1-1212 I 210-172-012
Image Item Name Item Code Quotation RoHS Material Finish Max Exhaust Area mm2 Shape Outer Dimension D Outer Dimensions L Installation Method EAN Box Weight (g)

1-1212 I

210-172-012

Stainless Steel (SUS316)

Satin

1900

Square

115

115

Surface Mount

4510932035712

20

89


CAD download

Body

Item Name
1-1212 I
Item Name 2D 3D Others RoHS Item Code
1-1212 I DXF DWG SAT IGES X_T STEP 3DPDF

210-172-012

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation