1-2211

STAINLESS STEEL VENTILATOR1-2211

1 / 1 total results

Filter items
  • STAINLESS STEEL VENTILATOR
  • 1-2211

Ideal for marine application.

Spec Table

Body

Image Item Name Item Code Quotation
1-2211 I 210-172-013
Image Item Name Item Code Quotation RoHS Material Finish Max Exhaust Area mm2 Shape Outer Dimension D Outer Dimensions L Installation Method EAN Box Weight (g)

1-2211 I

210-172-013

Stainless Steel (SUS316)

Satin

3700

Square

105

215

Surface Mount

4510932035729

20

154

Slide to See More


CAD download

Body

Item Name
1-2211 I
Item Name 2D 3D Others RoHS Item Code
1-2211 I DXF DWG SAT IGES X_T STEP 3DPDF

210-172-013

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More