122HD

HANDLE122HD

6 / 6 total results

Filter items
  • HANDLE
  • 122HD

Discontinued
DISCONTINUED

Spec Table

Body

Image Item Name Item Code Quotation
122HD-BCR 100-014-200
122HD-ABS 100-014-202
122HD-W 100-014-203
122HD-PNI 100-014-207
122HD-G 100-014-205
122HD-CR 100-014-206
Image Item Name Item Code Quotation Sales Info Mark RoHS Finish Material Length L Pitch P Grip Thickness D Height H Type Installation Type (Arch) Applicable Mounting Colour (For Search) Body Type EAN Box Carton Weight (g)

122HD-BCR

100-014-200

Discontinued

Black Chrome

Brass

122

96

10

22

Handle

Back Mount

Wood

Black

Back Mount Handle

4510932008297

20

200

82

122HD-ABS

100-014-202

Discontinued

Brass Antique

Brass

122

96

10

22

Handle

Back Mount

Wood

Bronze/Brown

Back Mount Handle

4510932008303

20

200

82

122HD-W

100-014-203

Discontinued

White Lacquer

Brass

122

96

10

22

Handle

Back Mount

Wood

White/Clear

Back Mount Handle

4510932008310

20

200

82

122HD-PNI

100-014-207

Discontinued

Pearl Nickel

Brass

122

96

10

22

Handle

Back Mount

Wood

Bronze/Brown

Back Mount Handle

4510932008327

20

200

82

122HD-G

100-014-205

Discontinued

Gold

Brass

122

96

10

22

Handle

Back Mount

Wood

Gold/Yellow

Back Mount Handle

4510932008334

20

200

82

122HD-CR

100-014-206

Discontinued

Chrome

Brass

122

96

10

22

Handle

Back Mount

Wood

Grey/Silver

Back Mount Handle

4510932008341

20

200

82

Slide to See More


CAD download

Body

Item Name
122HD-BCR
122HD-ABS
122HD-W
122HD-PNI
122HD-G
122HD-CR
Item Name 2D 3D RoHS Sales Info Item Code
122HD-BCR DXF DWG SAT IGES X_T STEP

Discontinued

100-014-200

122HD-ABS DXF DWG SAT IGES X_T STEP

Discontinued

100-014-202

122HD-W DXF DWG SAT IGES X_T STEP

Discontinued

100-014-203

122HD-PNI DXF DWG SAT IGES X_T STEP

Discontinued

100-014-207

122HD-G DXF DWG SAT IGES X_T STEP

Discontinued

100-014-205

122HD-CR DXF DWG SAT IGES X_T STEP

Discontinued

100-014-206

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Thickness D (mm)
  • -
Pitch P (mm)
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More