2100M

PUSH LOCK2100M

4 / 4 total results

Filter items

For sliding doors.
Push the cylinder to lock without using the key.
12 key changes available.
Keys can be shared with 2100 Lock Series.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
2100M-B 150-060-812
2100M-D 150-001-044
2100M-25-B 150-063-742
2100M-25-D 150-001-043
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter L2 Key Changes Main Material Key Shape Application Type Mounting Surface Locked Position Colour Total Lock Series Suitable Door Thickness L1 Masterkey Function Grade EAN Box Carton Weight (g)

2100M-B

150-060-812

Key Different

18.6

30

0 to 50

Zinc Alloy (ZDC)

Double-sided

Sliding Doors

Push Cylinder Lock

Wood

Key Removeable

Silver

2100

20

None

Standard

4510932019118

12

240

60

2100M-D

150-001-044

Key Alike

18.6

30

0 to 50

Zinc Alloy (ZDC)

Double-sided

Sliding Doors

Push Cylinder Lock

Wood

Key Removeable

Silver

2100

20

None

Standard

4510932019125

12

240

60

2100M-25-B

150-063-742

Key Different

18.6

35

0 to 50

Zinc Alloy (ZDC)

Double-sided

Sliding Doors

Push Cylinder Lock

Wood

Key Removeable

Silver

2100

25

None

Standard

4510932019132

12

240

70

2100M-25-D

150-001-043

Key Alike

18.6

35

0 to 50

Zinc Alloy (ZDC)

Double-sided

Sliding Doors

Push Cylinder Lock

Wood

Key Removeable

Silver

2100

25

None

Standard

4510932019149

12

240

70

Slide to See More


CAD download

Body

Item Name
2100M-B
2100M-D
2100M-25-B
2100M-25-D
Item Name 2D 3D Others RoHS Item Code
2100M-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-812

2100M-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-044

2100M-25-B DXF DWG SAT IGES X_T STEP 3DPDF

150-063-742

2100M-25-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-043

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • PUSH LOCK 2100B 2100M

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More